IDS 3D camera Ensenso X

Ensenso X series The modular 3D camera system

The Ensenso X series is a modular and ultra flexible 3D camera system. The projector module with 100 W LED projector power is equipped with an integrated Gigabit Ethernet switch and can be combined with selected GigE uEye camera models to a customised 3D camera system.

GigE interface

FlexView2

Variable baselines

Trigger & flash

Ingress protection code IP65/67

Made in Germany

IDS Ensenso X30 3D camera front view

Ensenso X30
Stereo vision camera

  • GigE cameras with a choice of 1.6 MP or 5 MP sensors
  • For moving objects and working distances of up to 5 m or volumes of up to 8 m³
  • Available with IP 30 or IP 65/67 ingress protection code
IDS Ensenso X36 3D camera front view

Ensenso X36
Stereo vision camera

  • GigE cameras with either 1.6 MP or 5 MP sensors
  • For moving objects and working distances of up to 5 m or volumes of up to 8 m³
  • Available with IP 30 or IP 65/67 ingress protection code
  • FlexView2 technology for depth of detail and high robustness on dark or reflective surfaces

Versatile mounting options and robust 3D camera systems

The camera mounting brackets are available in a range of widths to allow for the implementation of base lines with different sizes. You can also configure the camera's angle of view and choose between various C-mount lenses with different focal lengths for the camera and projector. This flexibility facilitates a wide range of working distances of more than 5 metres, allowing you to capture objects with volumes of several cubic metres, for example heavily-laden pallets or entire rooms. You can choose between camera models with 1.6 megapixel or 5 megapixel resolution for an even greater field of view and a higher level of detail.

IDS 3D cameras of the Ensenso X series front and rear view
IDS 3D camera from the Ensenso X series with water droplets.

For particularly high demands on robustness, the Ensenso X30 and Ensenso X36 3D camera systems are optionally available with IP65/67 and therefore protected against dirt, dust, water splashes or cleaning agents as well as accidental shifting of the optics.

Applications for 3D stereo vision

Robot vision, for example (de)palletising, conveyor belt loading

Robot applications, for example bin picking

Medical technology, for example patient positioning

3D object recognition and classification

Ensenso SDK - powerful software for 3D cameras

The Ensenso X series cameras are particularly easy to set up and operate with the Ensenso SDK. The software package offers user-friendly wizards for setting up and calibrating the 3D cameras as well as GPU-supported image processing, which enables even faster 3D data processing.

Highlights of the Ensenso SDK:

  • One software package (Ensenso SDK for Windows and Linux) for all Ensenso models
  • MVTec HALCON, C, C++ and C# sample programs with source code
  • Output of a single 3D point cloud with data from all cameras used in multi-camera mode
  • Live composition of the 3D point clouds from multiple viewing directions
  • Robot hand-eye calibration
  • Integration of uEye industrial cameras, for example, to capture additional colour information or barcodes

Ensenso 3D operation

How does AI laser dot triangulation work?

Learn more

FlexView technology

Moving or stationary objects?

Learn more

Applications

Automate with 3D vision

Learn more

What customers say about Ensenso X 3D cameras:

The advantages of the system are obvious: “Easy configuration, good SDK with stable API, flexibility.”

— Athapol Tantisantikorn, Sales Manager of SSG —