Area scan cameras
Powerful, easy to use and first-class image quality “Made in Germany”
From the industrial-grade webcam alternative to the ultra-fast 10 GigE industrial cameras to the individual board level camera. uEye stands for versatile, easy-to-use USB and GigE industrial cameras with a wide selection of CMOS sensors and variants. The combination of first-class quality “Made in Germany”, long-term availability and high user-friendliness makes the industrial cameras unique.
Our uEye area scan cameras for machine vision
Discover our extensive product portfolio of CMOS cameras and area scan cameras for industry.
Click on the desired category to find the right choice for your application.
uEye ACP
Individual area scan cameras based on the modular principle
- Industrial cameras can be configured quickly and easily online
- Flexibly customisable thanks to different interfaces, extensions and image sensors
- Models combine high quality, needs-based functionality and easy handling
- Camera series makes customised models available quickly and cost-effectively, even in small quantities
uEye CP
Incredibly fast, powerful, future-proof
- Maximum functionality and low CPU utilisation
- Highest frame rates thanks to next-generation sensors
- Reliable CMOS camera, perfect for multi-camera applications
- The industry's standard format: 29 x 29 mm - ingenious patented housing design
uEye FA
Strong in factory automation
- The most robust and resistant industrial camera with PoE
- Highest ingress protection code IP69K against dust and high-pressure water
- Internal 120 MB image memory
- Extensive range of accessories such as cables suitable for use as drag chains
uEye LE
The cost-effective, space-saving project camera
- Large selection of sensors and lenses
- GigE uEye LE perfectly suited for automation and embedded systems
- Also available as versions with USB Type-C connector and USB Power Delivery
- Available as board level or housing version, depending on the model
uEye LE AF
Board-level cameras with autofocus
- Sharp images at variable object distances
- Enable use and control of liquid lenses
- With USB Type-C connector and USB Power Delivery
uEye SE
Proven in all application areas
- The standard industrial camera
- CMOS cameras with universal mounting options
- Wide range of sensors for a wide variety of applications
- Large selection of housing and board-level models with or without front flange
uEye Warp10
Ultra-fast! Thanks to the 10GigE Vision interface
- Ultra-fast GigE Vision interface with up to 10 Gbit/s
- Optionally with TFL mount (M35 x 0.75) for high-resolution sensors up to 45 MP and a size from 1.1 inches
- For extremely fast cycle rates and particularly high quality requirements
- Can be used on existing GigE Vision network structures
uEye XC
The webcam alternative for industrial applications
- Autofocus ensures perfect images and videos
- Consistent use of industrial-grade components
- Ready-to-use - just plug it in and get started
- Compact, robust and extremely versatile
uEye XCP
The industry's smallest housing camera with C-mount
- Completely closed zinc die-cast housing with only 29 x 29 x 17 mm (W/H/L)
- C-mount adapter enables use of common lenses
- Cost-optimised design for price-sensitive projects
- Vision standard compliant via USB3 interface
uEye XCP-E
Event-based industrial camera in the smallest IDS housing
- Closed zinc die-cast housing: only 29 x 29 x 17 mm in size
- C-mount adapter enables the use of common lenses
- Lockable USB Micro-B connection
- Power supply optionally via USB or I/O connector
uEye XLE
USB3 Vision – consistently cost-optimised
- Versatile CMOS cameras focused on essential functions
- Easy to integrate due to extremely space-saving design – perfect for embedded applications
- Versatile thanks to USB Type-C connection
- Vision standard compliant via U3V protocol
uEye XLS
Smallest IDS board-level camera
- Lightweight with minimal dimensions
- Strong in embedded applications with basic camera requirements
- Flexible integration into image processing systems thanks to USB3 Vision
- Industrial camera for price-sensitive applications
uEye XLS-E
Event-based board-level camera for embedded applications
- Ultra-small board level camera (29 × 29 × 7 mm)
- Fits directly into the lens holder
- Superspeed USB3 camera with Micro-B connector
- Available with or without C/CS or S-mount lens holder
- Low heat dissipation for efficient operation
uEye XS
5 megapixel autofocus camera
- Tiny but full of briliant features
- Ideally suited for UAV, mobile applications with 12 g weight
- Connect to any regular or embedded system via USB 2 interface
Applications with our area scan cameras
Error detection
Our industrial cameras are suitable for a wide range of visual inspection solutions, including checking for completeness or detecting material defects. Automated quality control ensures that products meet the highest quality standards.
Object tracking
Whether in sports, on the production line, or in research projects - IDS area scan camera keep a close eye on objects. Thanks to their high precision and reliability, they always provide accurate data in real time and thus contribute to more efficient processes.
Line scan with area scan cameras
IDS area scan cameras work with an integrated line scan camera mode. You can trigger and record both image lines and large-scale images. This means that they can be used for many different tasks in industry.
Learn about the advantages of area scan cameras in the video.