3D Cameras
Hardware and software for 3D vision and robot vision
3D Machine Vision is considered to be the future of Robot Vision. The integration of 3D data makes it possible to precisely capture and interpret the environment, enabling tasks in robot technology to be solved more efficiently. This applies both to demanding assembly processes, such as gluing or welding, and to the notoriously tricky process of "bin picking". With the Ensenso 3D cameras and the Nion ToF camera, IDS offers powerful camera systems for 3D imaging – with a focus on precision, cost-effectiveness and easy integration.
3D cameras for industrial automation
3D vision redefined: Automate quickly, easily and precisely with our 3D cameras. We offer the right software solution for every model to ensure seamless integration of the 3D cameras.
Nion
High-resolution ToF depth measurement for any environment
Starting at €1,499.00
- Suitable for indoor and outdoor applications
- Motion-stable depth detection
- 1.2 MP depth images at fast frame rates
- GigE Vision-compliant software integration
Ensenso B series
3D Vision at close range
Starting at €7,950.00
- Outstanding 3D resolution at very short object distance from 21 cm
- Colour model with 2 RGB sensors for 3D view with native colour information
- Powerful LED pattern projector with 200 W output
- All components fully integrated in a compact housing
- Robust against shock and vibrations
- Customised ex works and "ready to use"
Ensenso C series
Coloured 3D Vision
Starting at €8,900.00
- RGB sensor for additional processing of colour information
- High-luminosity LED pattern projector with 200 W power output
- All components fully integrated in compact housing
- Robust against shock and vibes
- Large baselines for working distances up to 5 m or volumes up to 8 m³
- Tailor-made and "ready to use" by factory
Ensenso CR series
Coloured embedded 3D Vision
Starting at €10,250.00
- Oncamera depth calculation
- Realistic 3D mapping with 8 MP colour texture
- High-luminosity LED pattern projector with 200 W power output
- All components fully integrated in compact housing
- Robust against shock and vibes
- Tailor-made and "ready to use" by factory
Ensenso N series
Stereo 3D camera − Ingenious in 3 dimensions
Starting at €5,160.00
- Realtime 3D data with 30 fps at full resolution
- Simple capture of textureless surfaces with integrated pattern projector
- Multi-camera operation for object detection from different sides
- Working distances up to 3,000 mm depending on model
Ensenso X series
Ultraflexible 3D camera system
Starting at €9,360.00
- Projector unit with 100 W LED projector power and integrated GigE switch
- Fully modular with variable baseline for working distances up to 5 m or volume up to 8 m³
- Setup wizard for focusing and calibrating the 3D cameras
- 3D cameras for both stationary and moving objects
Ensenso XR series
Powerful embedded 3D camera system
Starting at €12,000.00
- New XR projector unit with onboard processing
- 3D data of stationary or moving objects directly from the camera
- Built-in front light facilitates calibration of the working environment
- Camera mounting angle for working distances up to 5 m or volume up to 8 m³
Areas of application of our 3D cameras: Automate with 3D vision
Robot vision
Our compact 3D cameras can be used in a variety of ways for robot applications in factory automation and logistics. For example, they support de-(palletising), conveyor belt loading, bin picking during loading and unloading of trucks, in worker assistance systems or in weld seam or adhesive bead inspection.
Medical equipment
3D cameras are used, for example, for precise patient positioning during magnetic resonance imaging (MRI) and computer tomography (CT) examinations or radiotherapy. 3D image processing also helps in orthopaedic applications and services, e.g. for measuring feet to produce custom-fit insoles and splints or for precise measurement of the back.
Object detection and classification
3D cameras enable precise classification and counting of objects. Identification is further optimised by additional colour information. Another application is the sorting out of defective parts based on detected size deviations. In addition, fast volume determination enables efficient size classification. This versatile technology is used in order picking and quality control.
Outdoor and motion applications
3D cameras deliver reliable depth data even under challenging conditions – even with fast movements or strong ambient light. Thanks to active illumination and robust sensor technology, they are particularly suitable for dynamic scenes in factory automation, logistics or outdoor applications. Their high insensitivity to daylight and motion reliability make them the ideal solution for precise real-time detection in industrial applications.