Camera Finder | Find industrial cameras online | IDS : Single images

Camera finder

After completing a few questions, the application-based camera finder will suggest suitable models. You can then further refine your hit list using technical data/features if required.

technical application specific

What environment awaits the camera?

Do you require colour or monochrome images?
Clear 🛈 Monochrome (= monochrome) and color sensor variants have an effect on the sharpness of the image. Monochrome cameras are noticeably more detailed. Due to the upstream Bayer pattern, color cameras effectively produce only a quarter of the pixels of an identical monochrome camera.
Is it a static or moving scene?
Clear 🛈 Shutters control the exposure time of an image sensor. The movement of the scene influences the image quality through the shutter technology of the sensors. A global shutter exposes the entire area used for an image at the same time. A rolling shutter exposes the sensor line by line, which can lead to image distortion during fast movements, especially at high resolutions and low readout times. Modern rolling shutter sensors are often also suitable for moving scenes and are more cost- efficient than global shutters of the same resolution class.
In which environment is the camera used?
Clear 🛈 The higher the number of the IP certification, the better the protection against water, dust and dirt.
  • IP0: offers no extra protection
  • IP30: Protection against the ingress of solid foreign bodies with a diameter > 2.5 mm
  • IP65/67: Protected against water jets, dust and immersion in water for 30 minutes
  • IP69K: Protected against water during high-pressure/steam jet cleaning, dust-proof
What is the distance between the camera and the PC?
Which interface do you prefer?
Clear 🛈 USB enables a simple plug & play connection. From a cable length of 5 m, high-speed can no longer be fully guaranteed via USB2 and USB3. With Ethernet, this is possible up to cable lengths of 100 m.
How large is the required field of view and the smallest detail?
  •  mm
  •  mm
  • Calculated resolution
     
  • Entries are not technically feasible. Please enter new values.
Clear 🛈 These inputs are used to determine cameras with a suitable sensor resolution. "Smallest detail": Specify the size of the smallest element to be identified in the field of view.
The following cameras fit your requirements:
Items 1-12 of 531
uEye XLS U3-38C2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/2.8"
  • Rolling Shutter
  • 2.12 MPix
  • Sony
  • 89.1 fps
  • IMX662
  • 1936 x 1096
Discontinued
Price on request
uEye XLS U3-38C1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/2.8"
  • Rolling Shutter
  • 2.12 MPix
  • Sony
  • 89.1 fps
  • IMX662
  • 1936 x 1096
Discontinued
Price on request
uEye XLS U3-38C4XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/2.8"
  • Rolling Shutter
  • 2.12 MPix
  • Sony
  • 89.1 fps
  • IMX662
  • 1936 x 1096
Discontinued
Price on request
uEye XLS U3-34E2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Rolling Shutter
  • 4.15 MPix
  • Sony
  • 49.3 fps
  • IMX664
  • 2704 x 1536
Series
Price on request
uEye XLS U3-3682XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • Global Start Shutter, Rolling Shutter
  • 5.04 MPix
  • onsemi
  • 49.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
uEye XLE U3-3682XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • Global Start Shutter, Rolling Shutter
  • 5.04 MPix
  • onsemi
  • 49.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
uEye XLS U3-34E1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Rolling Shutter
  • 4.15 MPix
  • Sony
  • 49.3 fps
  • IMX664
  • 2704 x 1536
Series
Price on request
uEye XLS U3-3681XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • Global Start Shutter, Rolling Shutter
  • 5.04 MPix
  • onsemi
  • 49.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
uEye XLE U3-3684XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • Global Start Shutter, Rolling Shutter
  • 5.04 MPix
  • onsemi
  • 49.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
uEye XLS U3-34F2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.8"
  • Rolling Shutter
  • 5.11 MPix
  • Sony
  • 41.1 fps
  • IMX675
  • 2608 x 1960
Series
Price on request
uEye XLE U3-3681XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • Global Start Shutter, Rolling Shutter
  • 5.04 MPix
  • onsemi
  • 49.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
uEye XLS U3-3684XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • Global Start Shutter, Rolling Shutter
  • 5.04 MPix
  • onsemi
  • 49.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request

Find industrial cameras online

IDS is a leading manufacturer of versatile industrial cameras - from classic 2D systems to monitoring and event-based cameras through to AI vision.

With just a few questions, you can quickly find the right industrial camera with GigE or USB interface for your image processing system using our camera finder. You can then refine your selection with technical features such as resolution, sensors or interface. Click on “Add filter” to obtain further options.

The special 3D camera finder is available for 3D cameras.

It's so easy!