Perfect for embedded vision applications that require exceptional light sensitivity: the tiny U3-38C2XLS Rev. 1.2 board-level camera features the 1/3" Sony IMX662 sensor with Starvis 2 technology. Thanks to the sophisticated pixel technology, customers benefit from exceptional image quality with a particularly high dynamic range.
The cost-effective 2.16 MPix USB3 camera (1968 x 1100, pixel size 2.90 µm) delivers fast 88.0 fps and is particularly strong in low-light applications where the best possible image quality with low resolution is required.
The U3-38C2XLS Rev. 1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
Item number |
|
---|---|
Camera family | XLS |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 88.0 fps |
Resolution (h x v) | 1968 x 1100 |
Optical Area | 5.707 mm x 3.190 mm |
Shutter | Rolling Shutter |
Optical class | 1/3" |
Resolution | 2.16 MPix |
Pixel size | 2.90 µm |
IP code | IP0 |
Sensor model | IMX662 |
Product Life Cycle | Series |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3 years warranty
Made in Germany
Features
Image Acquisition | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
|||||||||||||||||||||||||||
Flashing | ||||||||||||||||||||||||||||
Flashing |
|
|||||||||||||||||||||||||||
Image Adjustments | ||||||||||||||||||||||||||||
Image Adjustments |
|
|||||||||||||||||||||||||||
On-board Image Processing | ||||||||||||||||||||||||||||
On-board Image Processing |
|
|||||||||||||||||||||||||||
Others | ||||||||||||||||||||||||||||
Others |
|
Certifications
ChinaRoHS EFUP 25