ToF 3D camera with 1.2 MP for every environment Discover Nion

The IDS ToF camera Nion with mirroring

Next-level time-of-flight

Nion combines superior spatial resolution of 1.2 MP (@30 fps) with reliable depth precision – ensuring detailed 3D data even in challenging environments. Housed in a robust IP67 enclosure, it delivers stable depth information even in sunlight. Whether for fine structures or cost-efficient 3D capture, Nion is the appropriate solution for applications that require both high detail and reliable depth data.

Exploded view of the IDS ToF camera Nion

Nion sets new standards in the iToF class

Powered by the advanced 1.2 MP indirect time-of-flight sensor AF0130 from onsemi's Hyperlux ID family, Nion delivers high-resolution 3D depth data in real time, even in dynamic environments with moving objects.

In this method, distance is not determined by the direct transit time of individual light pulses, but is calculated indirectly from the phase shift of a modulated light signal between transmission and reception. This measurement principle allows simultaneous depth capture for every pixel of the sensor and is therefore particularly suitable for compact 3D cameras with high frame rates and robust capture of moving scenes.

More details thanks to high XY resolution

With 1.2 megapixels, the Nion depth sensor offers up to four times more spatial resolution than many ToF cameras with VGA sensors available on the market. This means that objects in the 3D image are resolved more precisely – edges appear clearer and smaller objects can be detected and measured more reliably.

To the 3D data examples

Yellow and orange dots with green ToF icon
Black and white photo of a forklift truck with light-dark contrast

Reliable even in varying light conditions

No need to worry about ambient light: Nion delivers equally reliable depth data in low light, artificial and sunlight. This makes Nion ideal for applications with changing lighting conditions – from production halls to partially shaded outdoor areas.

Blur-free depth images in motion

The Nion iToF sensor combines a global shutter, pixel-internal memory and a fast readout structure. This allows even fast movements to be captured reliably and sharply. Depth calculation takes place directly in the sensor – in real time, without latency and without external processing.

IDS ToF camera Nion checks parcels on a conveyor belt
Two different images of a fan
Left: Effective exposure time with in-pixel storage | Right: Effective exposure time - standard architecture

Designed for indoor and outdoor use

Nion operates with active laser light in 940 nm wavelength range, which is optimally matched to the spectral sensitivity of the onsemi AF0130 sensor. This means they can be used both indoors under artificial lighting and outdoors in sunlight – one camera is all you need.

IDS ToF camera Nion with water drops in front of a cloudy sky
Several IDS cameras monitor a conveyor belt

Easy software integration with IDS peak and GigE Vision

The combination of user-friendly API with IDS peak and the GigE Vision standard enables quick integration and flexible use in a wide range of 3D applications with high demands on resolution and efficiency.

Techtip: Setting up Nion 3D camera in IDS peak Cockpit

Nion 3D data

A colourful 3D point cloud of various objects in a box

Inside the box: Items of varying sizes and shapes in a transport box to be identified or checked for completeness.
Captured in 1.5 metre mode at 1.2 megapixel resolution.

Distance
500 - 840 mm
Operation mode
Uar1500QuadVGA
Flying pixel threshold
49
Noise filter level
16
Confidence threshold
250
Exposure time
0.5 ms
Digital gain
1
Analogue gain
1
A colourful 3D point cloud of a divided tray with raised sections

Sorting tray: Box with sorting shelves, filled with various parts (3–6 cm in height) for detection, identification and picking processes.
Captured in 0.75 metre mode at 1.2 megapixel resolution.

Distance
440 - 540 mm
Operation mode
Uar750QuadVGA
Flying pixel threshold
2.19
Noise filter level
32
Confidence threshold
15
Exposure time
0.5 ms
Digital gain
2.0
Analogue gain
1.0
A colourful 3D point cloud of objects at different heights

Wide volume: Various sizes of cartons and a cable drum in front of a wall within a field of view 2 m wide and 1.3 m high, at a distance of 1.5 m.
Captured in 6 metre mode in VGA resolution.

Distance
1000 - 1600 mm
Operation mode
Uar6000VGA
Flying pixel threshold
22
Noise filter level
8
Confidence threshold
100
Exposure time
0.5 ms
Digital gain
4.0
Analogue gain
1.0
A colourful 3D point cloud of a propeller

Rotating fan: A snapshot of a rotating 120 mm fan with 7 blades, spinning at 600 rpm.
Captured at 30 fps in 0.75-metre mode at 1.2-megapixel resolution.

Distance
550 - 600 mm
Operation mode
Uar750QuadVGA
Flying pixel threshold
20
Noise filter level
16
Confidence threshold
85
Exposure time
0.2 ms
Digital gain
6.0
Analogue gain
1.0
IDS ToF camera Nion on a gripper in front of a blue background

Technical details about Nion

Plan your project

Discover the power of Nion

Get a first glimpse of the capabilities provided by Nion, learn about the benefits of iToF technology, and realise how easy it is to calibrate a 3D workspace and capture your first 3D image within the IDS Cockpit.

01:03 – Overview of 3D imaging technologies
04:24 – Why time-of-flight?
06:25 – Key advantages of iToF technology
06:46 – IDS Nion: features, advantages and applications
10:28 – Simple software setup and workspace calibration
12:12 – Practical application examples

ToF becomes high-resolution

Find out in our technical article how modern iToF technology is setting 3D image processing in motion.

Three different representations of a fan wheel
3D point cloud (left), depth image (centre) and intensity image (right) of a rotating 140 mm fan wheel, captured from a distance of 40 cm and at 400 rpm.

Nion time-of-flight insights with real-world applications

Discover how the Nion ToF camera delivers high‑resolution 3D data, robust outdoor performance, and reliable results for fast‑moving and challenging applications.

00:00 - 15 years of 3D experience
00:51 - Introduction Nion with OnSemi Hyperlux sensor
02:48 - Time-of-flight technology and moving objects
04:15 - Real-world use cases
10:46 - Mechanical details of the Nion camera
11:45 - Software
12:45 - easy-to-use IDS peak Cockpit
13:20 - Summary

The Nion 3D camera has received the following awards:

messweb masters award 2026 for the IDS Nion ToF 3D camera
inspect award 2026 for the IDS Nion ToF 3D camera
Vision Systems Innovators Award for the IDS Nion ToF 3D camera