uEye SE The standard industrial camera for every application
All-round talent with a wide range of sensors
Our uEye SE “Standard Edition” industrial camera impresses with a wide selection of high-resolution CMOS sensors and versatile variants. It is available as a robust housing camera with a dust-protected sensor seal or as an easy-to-integrate board-level camera with various lens mounts.
Thanks to the GigE interface with 1Gbps data rate, the camera delivers image data in full sensor resolution at high speeds. With Power-over-Ethernet (PoE), single-cable operation over up to 100 meters is possible; alternatively, it can be operated via an external 12-24 V power source.
In addition to a screwable USB Type-C connector, the uEye SE with USB 3 (5 Gbps) interface has a screwable 8-pin Hirose connector for trigger and flash (optically decoupled) as well as two GPIOs (each with 3.3 V). This makes it a popular choice for a wide range of applications in single or multi-camera operation.
GigE Vision standard
USB3 Vision standard
Power-Over-Ethernet (GigE)
3-year warranty
Image pre-processing in the camera
Single-cable operation up to 100 m
With 1 Gbps GigE and PoE
GigE uEye SE cameras can be operated either with 12-24 V or alternatively as an isolated PoE setup (Power-over-Ethernet). PoE enables practical single-cable operation up to a maximum length of 100 m. The host PC is also significantly relieved by pixel pre-processing (including definable LUT and gamma) in the camera.
Extremely versatile!
For practically all applications
The 2D industrial cameras offer maximum flexibility: From the robust metal housing to the practical board level version with or without lens holder. This makes them a popular choice for a wide range of applications.
Very large selection!
Wide range of sensors
Choose from a variety of modern CMOS sensors with different resolutions that make optimum use of the GigE and USB3 interface.
For use in industrial applications of all kinds
*The abbreviations indicate which interface is best suited for the respective application
Embedded systems
Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.
(USB3 *)
Small device construction
Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.
(USB3 *)
Metrology
IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.
(USB3 *)
Medical technology and laboratory automation
Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.
(USB3 *)
Process control
Cameras check the material supply in the process and are used, for example for the intermediate and final inspection of products.
(GigE *)
Mechanical engineering
From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.
(GigE *)
Inspection applications
IDS cameras detect cracks or material defects in optical quality assurance, check for completeness and recognise bar/matrix codes.
(GigE *)
Factory and process automation
Cameras are used in monitoring, control, regulation and optimization systems and help for example with localisation and selection tasks.
(GigE *)