Camera finder
After completing a few questions, the application-based camera finder will suggest suitable models. You can then further refine your hit list using technical data/features if required.
uEye Nion
Nion10.67.G1.AF0130.72
- Ethernet 1.0 Gbps
- 940 nm
- Time-of-Flight (ToF)
- 1.23 MPix
- onsemi
- 30.0 fps
- AF0130
- 71 ° x 57 °
Series
Price on request Find industrial cameras online
IDS is a leading manufacturer of versatile industrial cameras - from classic 2D systems to monitoring and event-based cameras through to AI vision.
With just a few questions, you can quickly find the right industrial camera with GigE or USB interface for your image processing system using our camera finder. You can then refine your selection with technical features such as resolution, sensors or interface. Click on “Add filter” to obtain further options.
The special 3D camera finder is available for 3D cameras.
It's so easy!