We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-3240CP-NIR Rev. 2 is a particularly powerful industrial camera with the e2v 1.31 MP CMOS sensor. This is one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome, colour (EV76C560ABT/EV76C560ACT), and NIR versions (EV76C661ABT). Besides its outstanding sensitivity to light, the camera also has a range of other distinctive features: For example, the sensor provides two global shutter and two rolling shutter modes, which you can switch between while the camera is in operation. This makes the sensor extremely flexible if requirements or ambient conditions change.
There are also up to four areas of interest (AOI). You can use these either to check several features simultaneously or to capture AOIs in a sequence of exposures using a wide range of different parameters. The USB 3 camera also provides a 128 MB image memory.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C661 |
| Frame rate @ resolution max. | 60.0 fps |
| Resolution (h x v) | 1280 x 1024 |
| Optical Area | 6.784 mm x 5.427 mm |
| Shutter | Global Shutter, Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.31 MP |
| Pixel size | 5.30 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
5 Gbps
Certifications