High-speed imaging with event-based cameras in challenging scenes

This video explains event-based imaging and how it transforms high-speed machine vision applications. Learn how event-driven cameras capture only changes in a scene, enabling faster data processing, lower bandwidth use, and improved performance compared to traditional frame-based systems.

You will discover how this neuromorphic approach works, why it offers significant benefits such as high dynamic range and low latency, and where it is most effectively applied. The video also highlights real-world use cases including tracking, predictive maintenance, and industrial automation, making it a valuable guide for understanding next-generation vision technology.

Topics covered

  • Event-based cameras operate reliably even in challenging lighting conditions due to high dynamic range and low data rates.
  • Movements are detected precisely even with minimal contrast changes, while static image areas are ignored.
  • The technology is used in areas such as quality control, predictive maintenance, and robotics.
  • Event-based image processing offers an efficient and low-latency alternative to classical imaging methods.

Video timeline

  • 00:00 - Introduction and explanation about interfaces
  • 00:44 - Event-based imaging versus frame-based imaging
  • 01:29 - What is event-based imaging?
  • 03:16 - General advantages of event-based imaging
  • 06:00 - High speeds
  • 07:02 - Data rate with demo
  • 09:04 - Low power requirements and compact camera
  • 10:06 - Applications: live tracking, vibration monitoring and many more
  • 13:16 - Partnership between IDS & Prophesee
  • 14:30 - Outlook and summary

Who should watch

This video is ideal for vision engineers, developers, system integrators, and anyone interested in high-speed imaging or advanced machine vision technologies.

Watch now to explore how event-based cameras can revolutionise your machine vision applications.