How much camera you really need for machine vision?
This video explores how to choose the right industrial camera for your machine vision application, focusing on what you actually need rather than what sounds impressive on paper. It explains the core components of image acquisition systems and compares slim cameras with full‑featured models so you can make informed, cost‑effective decisions.
If projects are driven by volume and camera costs are especially sensitive, it’s not always easy to find a good fit. In many of these cases, the number of the necessary features is much smaller than the range that high-end cameras support. In addition, more features result in higher follow-up efforts. A higher sensor resolution already requires a high-resolution lens and more processing power due to the higher pixel output. This means higher costs, energy consumption, heat generation and time. Sometimes less is more. Join this session and collect suggestions how to get a perfect matching industrial camera without blasting your budget.
Topics covered
- Key components of a basic machine vision system
- Differences between slim and full‑featured industrial cameras
- When to prioritise preprocessing, bandwidth, and CPU (Central Processing Unit) load
- Suitable applications for lightweight versus powerful camera models
- Impact of software features and host PC performance
- Practical guidance for choosing a cost‑effective, application‑focused camera
Video timeline
- 00:00 - Introduction "Go essentials!"
- 00:48 - Basic traditional PC-based vision systems
- 01:18 - Image acquisition device
- 02:26 - Slim or full featured?
- 06:11 - Example: Pre- or post processing?
- 07:52 - Cost per operation
- 08:27 - Software featuring hardware
- 08:56 - Example for a budget camera
- 09:54 - Project budget
- 10:38 - How much camera do I need?
- 11:33 - Summary
Who should watch
This video is ideal for engineers, system designers, project managers, and anyone selecting industrial cameras for machine vision, automation, or embedded vision applications.
Watch now to discover how to choose the right camera for your needs and get more practical machine vision insights from IDS.