Camera finder
After completing a few questions, the application-based camera finder will suggest suitable models. You can then further refine your hit list using technical data/features if required.
uEye CP
UI-3270CP Rev. 2
- USB 3 5.0 Gbps
- 1/1.8"
- Global Shutter
- 3.17 MPix
- Sony
- 57.0 fps
- IMX265
- 2056 x 1542
Not recommended for new designs
Price on request
uEye FA
GV-5270FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Shutter
- 3.19 MPix
- Sony
- 39.3 fps
- IMX265
- 2064 x 1544
Series
Price on request
uEye FA
UI-5240FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Shutter, Global Start Shutter, Rolling Shutter
- 1.31 MPix
- e2v
- 60.0 fps
- EV76C560
- 1280 x 1024
Not recommended for new designs
Price on request
uEye SE
U3-31C1SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.7"
- Global Shutter
- 2.04 MPix
- Sony
- 197.2 fps
- IMX422
- 1632 x 1248
Series
Price on request
uEye CP
UI-3160CP Rev. 2.1
- USB 3 5.0 Gbps
- 2/3"
- Global Shutter
- 2.30 MPix
- onsemi
- 169.0 fps
- PYTHON 2000
- 1920 x 1200
Not recommended for new designs
Price on request
uEye FA
GV-5250FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Shutter
- 1.92 MPix
- e2v
- 49.2 fps
- EV76C570
- 1600 x 1200
Series
Price on request
uEye SE
UI-5270SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Shutter
- 3.17 MPix
- Sony
- 36.0 fps
- IMX265
- 2056 x 1542
Not recommended for new designs
Price on request
uEye SE
UI-1240SE
- USB 2 0.5 Gbps
- 1/1.8"
- Global Shutter, Global Start Shutter, Rolling Shutter
- 1.31 MPix
- e2v
- 25.8 fps
- EV76C560
- 1280 x 1024
Not recommended for new designs
Price on request
uEye FA
GV-5260FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.2"
- Global Shutter
- 2.35 MPix
- Sony
- 46.7 fps
- IMX249
- 1936 x 1216
Series
Price on request
uEye SE
U3-3801SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Rolling Shutter
- 20.44 MPix
- Sony
- 19.5 fps
- IMX183
- 5536 x 3692
Series
Price on request
uEye SE
GV-5801SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Rolling Shutter
- 20.44 MPix
- Sony
- 6.0 fps
- IMX183
- 5536 x 3692
Series
Price on request
uEye ACP
U3-3282ACP Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Global Shutter
- 5.07 MPix
- Sony
- 36.7 fps
- IMX264
- 2464 x 2056
Series
Price on request Find industrial cameras online
IDS is a leading manufacturer of versatile industrial cameras - from classic 2D systems to monitoring and event-based cameras through to AI vision.
With just a few questions, you can quickly find the right industrial camera with GigE or USB interface for your image processing system using our camera finder. You can then refine your selection with technical features such as resolution, sensors or interface. Click on “Add filter” to obtain further options.
The special 3D camera finder is available for 3D cameras.
It's so easy!