Camera finder
After completing a few questions, the application-based camera finder will suggest suitable models. You can then further refine your hit list using technical data/features if required.
uEye SE
GV-51A2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.7"
- Global Shutter
- 0.51 MPix
- Sony
- 225.6 fps
- IMX426
- 816 x 624
Series
Price on request
uEye SE
U3-31A2SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.7"
- Global Shutter
- 0.51 MPix
- Sony
- 738.3 fps
- IMX426
- 816 x 624
Series
Price on request
uEye ACP
U3-3182ACP Rev.1.2
- USB 3 5.0 Gbps
- 1"
- 5.31 MPix
- onsemi
- 0.0 fps
- PYTHON 5000
- 2592 x 2048
Series
Price on request
uEye ACP
U3-3131ACP Rev.1.2
- USB 3 5.0 Gbps
- 1/3.6"
- Global Shutter
- 0.53 MPix
- onsemi
- 408.2 fps
- PYTHON 500
- 832 x 632
Series
Price on request
uEye CP
U3-3130CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/3.6"
- Global Shutter
- 0.53 MPix
- onsemi
- 408.2 fps
- PYTHON 500
- 832 x 632
Series
Price on request
uEye SE
U3-3862SE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.8"
- Rolling Shutter
- 2.12 MPix
- Sony
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request
uEye SE
GV-5041SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- 79.1 fps
- IMX273
- 1456 x 1088
Series
Price on request
uEye SE
UI-5882SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Start Shutter, Rolling Shutter
- 6.41 MPix
- Sony
- 17.0 fps
- IMX178
- 3088 x 2076
Not recommended for new designs
Price on request
uEye LE
U3-3271LE AF Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Global Shutter
- 3.19 MPix
- Sony
- 57.8 fps
- IMX265
- 2064 x 1544
Series
Price on request
uEye SE
U3-3892SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.7"
- Rolling Shutter
- 12.00 MPix
- Sony
- 33.2 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye SE
GV-5892SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.7"
- Rolling Shutter
- 12.00 MPix
- Sony
- 10.3 fps
- IMX226
- 4000 x 3000
Series
Price on request
uEye LE
U3-3274LE AF Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Global Shutter
- 3.19 MPix
- Sony
- 57.8 fps
- IMX265
- 2064 x 1544
Series
Price on request Find industrial cameras online
IDS is a leading manufacturer of versatile industrial cameras - from classic 2D systems to monitoring and event-based cameras through to AI vision.
With just a few questions, you can quickly find the right industrial camera with GigE or USB interface for your image processing system using our camera finder. You can then refine your selection with technical features such as resolution, sensors or interface. Click on “Add filter” to obtain further options.
The special 3D camera finder is available for 3D cameras.
It's so easy!