Knowledge Base

Robust industrial cameras: Which models offer high IP rating and wide temperature range?

IDS industrial camera with lens on a wet surface

Abstract

Particularly robust industrial cameras are models with:

  • IP65, IP66, IP67, IP69 or IPx9K protection rating
  • extended temperature range (typically -20 °C to +55 °C)

Recommended camera series:

  • uEye FA (maximum robustness, IP69/IPx9K)
  • uEye SFA (robust, streaming and recording)
  • Nion (time-of-flight 3D camera for indoor and outdoor applications)
  • Ensenso XR (robust stereo vision 3D camera for industrial use)

In industrial applications, cameras are often exposed to extreme conditions. These include dust, humidity, temperature fluctuations and regular cleaning processes. The robustness of the camera systems is therefore a crucial factor for their reliability and service life.

Key criteria include, above all, the protection rating and the permissible temperature range.

Robustness and protection ratings

An overview of protection ratings

The ingress protection rating, indicated by the IP code, describes the level of protection against solid particles and water.

  • IP65
    • Dust-tight
    • Protection against water jets from any angle
    • Suitable for production environments with splashing water
  • IP66
    • Dust-tight
    • Protection against powerful water jets
    • Suitable for harsh industrial environments
  • IP67
    • Dust-tight
    • Protection against temporary submersion
    • Suitable for use in damp, wet or outdoor areas
  • IP69K (IP69/IPx9K)
    • Dust-tight
    • Protection against high-pressure and steam jet cleaning
    • Suitable for hygiene-sensitive areas with intensive cleaning cycles or for agricultural applications

For more information on the ingress protection ratings and camera operation, refer to the respective camera manual.

Temperature range

The permissible operating temperature range for the device can be broadly divided into the following categories:

  • Standard range: approximately 0 °C to 50 °C
    Suitable for standard indoor applications without significant environmental influences
  • Extended range: approximately -20 °C to +55 °C
    Ideal for industrial applications, logistics applications, outdoor areas or cold stores

Housing and mechanical robustness

Additional features of robust industrial cameras include:

  • Metal housing
  • Shock- and vibration-resistant
  • High EMC robustness
  • Optional lens protection (lens barrel)
  • Industrial connectors (for example M12, binder)
  • Screw-sealed connections for permanent sealing

An overview of robust IDS industrial cameras

uEye FA: the benchmark for maximum robustness in traditional machine vision applications

When it comes to particularly demanding environments, the uEye FA series is the first choice. With its IP69K protection rating and a lens barrel, it is optimally protected against dirt, dust and high-pressure water

It is also designed for harsh operating conditions in terms of temperature range (typically -20 °C to +55 °C). Robust M12 connectors, fast GigE data transmission and Power over Ethernet ensure reliable integration into industrial systems.

Typical applications:

  • Food and pharmaceutical industry (regular cleaning)
  • Factory and process automation
  • Mechanical engineering
  • Agricultural applications and outdoor installations

uEye SFA: process monitoring under extreme conditions

The uEye SFA offers the high robustness of the uEye FA series, but is designed for process monitoring with integrated image processing and streaming/recording functionality.

It also features an IP69K-certified housing and an extended temperature range. This monitoring camera, with the highest protection rating, is therefore suitable for applications where, in addition to robustness, 24/7 monitoring and visualisation of industrial processes are required.

Strengths:

  • Very high durability
  • Streaming and recording
  • Perfect for dynamic applications

IDS NXT oslo: Robust design, intelligent analysis

The IDS NXT oslo combines intelligent image processing with an IP69K-certified housing for use in extreme conditions. A lens barrel and M12 connectors ensure that the camera can operate reliably even in harsh industrial and agricultural environments.

Typical applications:

  • AI-based image processing
  • Embedded vision solutions
  • Surveillance

Nion: ToF depth measurement in a robust housing

Nion combines a high resolution of 1.2 MP at 30 fps with reliable depth capture. This results in highly detailed 3D data, even under challenging conditions. Well protected within its robust IP66 (splash-proof) and IP67 (submersible) housing, Nion ensures stable depth information even under variable lighting conditions. Nion captures fine structures with precision, enabling cost-effective 3D data acquisition.

Ideal for:

  • Indoor and outdoor applications
  • Depth images without motion blur
  • Variable lighting conditions

Ensenso XR: robust 3D Vision with integrated data processing

The Ensenso XR processes 3D data directly within the camera. This reduces the load on the network. This is particularly advantageous for multi-camera systems and computationally intensive applications. With 1.6 MP and 5 MP Sony sensors and an IP65/67 protection rating, the XR is suitable for high-precision measurement and inspection tasks in demanding environments. Working distances of up to 5 m and measurement volumes of up to 8 m³ are possible.

Typical applications:

  • Robotics and automation
  • Logistics and gripping systems
  • Measurement and inspection systems in industrial environments

Camera

IP code

Temperature range (during operation)

Robustness

Recommended for

uEye FA

IP69/IPx9K

-20 °C to +55 °C

very high

Harsh industrial environments, outdoor use, heavy pollution, cleaning processes, classic industrial machine vision tasks

uEye SFA

IP69/IPx9K

-20 °C to +55 °C

very high

Streaming and process monitoring

IDS NXT oslo

IP69/IPx9K

0 °C to +55 °C

very high

AI-based image processing

Nion

IP67

0 °C to +55 °C

high

3D images of interiors and exteriors

Ensenso XR

IP65/67

0 °C to +40 °C

high

3D Vision, robotics, automation, outdoor

Decision guide: Which camera is the right one?

Choosing the right industrial camera depends on the specific application.

A camera with an IP65 rating provides protection against dust and water jets from all directions.
IP67 allows temporary submersion.
IP69K is required when regular high-pressure or steam jet cleaning takes place, for example in the food industry.

With regard to the temperature range:

A standard range of 0 to 50 °C is sufficient for indoor use.
An extended range of -20 to +55 °C is necessary for outdoor applications, cold stores or environments with highly fluctuating temperatures.

Conclusion: IDS offers suitable solutions for robust applications

When it comes to robust industrial cameras, IDS offers a clearly structured and versatile portfolio for different application scenarios:

  • Maximum robustness for classic machine vision tasks: uEye FA (IP69K, extended temperature range)
  • Process monitoring: uEye SFA (IP69K, extended temperature range)
  • AI-based image processing: IDS NXT oslo (IP69K)
  • 3D ToF depth measurement: Nion (IP67)
  • 3D Vision: Ensenso XR (IP65/67)
IDS, Oliver Senghaas
Oliver Senghaas
Head of Marketing

Since 2011, Oliver Senghaas has served as Head of Marketing at IDS, driving the company’s global marketing strategy. He is responsible for corporate communications, brand management, digital campaigns, the content and functional development of the company websites and B2B web store, as well as the creation of technical documentation. His focus is on combining technology and creativity to position IDS clearly in the field of industrial image processing.