- Focal length: 25 mm
- Maximal image circle: 1.1"
- Aperture range (F): 2.8-16
- Minimal pixel pitch: 2.40 µm
- Minimal object distance (M.O.D.): 0.15 m
- Angle of view (HxVxD): 27.0° x 27.0° x 37.5°
- Back focal length: 11.89 mm
- Maximal immersion depth: 6.0 mm
- IR correction: no
- IR cut filter: no
Item number |
|
---|---|
Focal length | 25 mm |
Optical class | 1.1" |
Resolution | 20.50 MPix |