Camera finder
After completing a few questions, the application-based camera finder will suggest suitable models. You can then further refine your hit list using technical data/features if required.
uEye XCP
U3-38L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/2.3"
- Rolling Shutter
- 12.33 MPix
- Sony
- 18.2 fps
- IMX412
- 4056 x 3040
Discontinued
Price on request
uEye LE
GV-54L2LE-MB Rev.2
- Ethernet 1.0 Gbps
- 1/1.6''
- Rolling Shutter
- 12.62 MPix
- Sony
- 9.9 fps
- IMX676
- 3552 x 3552
Series
Price on request
uEye LE
U3-3042LE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- 235.5 fps
- IMX273
- 1456 x 1088
Series
Price on request
uEye LE
U3-3862LE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.8"
- Rolling Shutter
- 2.12 MPix
- Sony
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4"
- Rolling Shutter
- 5.04 MPix
- OmniVision
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye XLE
U3-36P2XLE VU Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Rolling Shutter
- 19.80 MPix
- onsemi
- 14.4 fps
- AR2020
- 5136 x 3856
Series
Price on request
uEye LE
GV-54L2LE Rev.2
- Ethernet 1.0 Gbps
- 1/1.6''
- Rolling Shutter
- 12.62 MPix
- Sony
- 9.9 fps
- IMX676
- 3552 x 3552
Series
Price on request
uEye LE
GV-54L1LE-MB Rev.2
- Ethernet 1.0 Gbps
- 1/1.6''
- Rolling Shutter
- 12.62 MPix
- Sony
- 9.9 fps
- IMX676
- 3552 x 3552
Series
Price on request
uEye LE
U3-3044LE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- 235.5 fps
- IMX273
- 1456 x 1088
Series
Price on request
uEye LE
U3-3864LE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.8"
- Rolling Shutter
- 2.12 MPix
- Sony
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request
uEye LE
U3-3884LE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Global Start Shutter, Rolling Shutter
- 6.41 MPix
- Sony
- 58.6 fps
- IMX178
- 3088 x 2076
Series
Price on request
uEye LE
U3-3041LE Rev.1.2
- USB 3 5.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- 235.5 fps
- IMX273
- 1456 x 1088
Series
Price on request Find industrial cameras online
IDS is a leading manufacturer of versatile industrial cameras - from classic 2D systems to monitoring and event-based cameras through to AI vision.
With just a few questions, you can quickly find the right industrial camera with GigE or USB interface for your image processing system using our camera finder. You can then refine your selection with technical features such as resolution, sensors or interface. Click on “Add filter” to obtain further options.
The special 3D camera finder is available for 3D cameras.
It's so easy!