The compact U3-38L0XCP Rev.1.2 industrial camera is equipped with Sony's IMX412 rolling shutter sensor (4056 x 3040 px, pixel size 1.55 µm, sensor size 1/2.3"). The 12.33 MP CMOS sensor from the Sony Starvis range delivers high-resolution data for advanced image evaluation and achieves 18.2 fps.
Here you choose a model with 4K resolution, which is very well suited for a wide range of visualisation tasks.
With its practical full metal housing, compact size and lockable USB Micro-B connector, the camera can be used in a variety of ways in both industrial and non-industrial settings.
The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX412 |
| Frame rate @ resolution max. | 18.2 fps |
| Resolution (h x v) | 4056 x 3040 |
| Optical Area | 6.287 mm x 4.712 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.3" |
| Resolution | 12.33 MP |
| Pixel size | 1.55 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Features
The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA