The new XS - mini camera with autofocus

The new XS - mini camera with autofocus

5 MP mini USB camera with fast, triggered autofocus

The combination of tiny body and large functionality turns our 5 MP uEye XS camera into a true all-rounder. With dimensions of 26.5 x 23 x 21.5 mm and a weight of only 12 g, it fits anywhere. Possible applications include embedded systems, logistics applications and medical or security technology.

The UI-1007XS is supported by IDS Software Suite 4.92 or higher. Thanks to helpful functions such as automatic white balance, automatic exposure and autofocus, the USB 2.0 camera delivers optimal images even in difficult lighting conditions. The fast triggered autofocus allows for sharp images starting from a distance of 10 cm.

In JPEG mode, the model provides 15 frames per second and up to 30 fps at reduced resolution. In addition, eight freely selectable and easily switchable image formats from VGA to HD and 5 MP are available.