Release Notes for IDS Software Suite 4.92
Introduction
These release notes describe the changes of the IDS Software Suite 4.92. This version introduces new camera models and enhanced software functions.
IDS Software Suite 4.92.3
New and changed functions
Modifications for UI-1007XS
- The auto exposure (AES) has been improved.
- From version 4.92.3 on, the UI-1007XS supports digital zooming for compressed images.
- The image quality for JPEG compression and image smoothing have been improved.
- The colour rendering and brightness of the UI-1007XS have been reworked and adapted to the previous XS model.
- The autofocus function has been revised and the continuous autofocus function has been implemented in the software.
- To provide a better image quality, the frame rates in YUV mode are reduced in the resolutions 1280 x 960, 1280 x 720, 640 x 480, and 800 x 480.
Status: 2019-08-31
IDS Software Suite 4.92.2
New camera models
UI-3060SE, UI-3061SE & UI-3062SE
- Global shutter CMOS sensor Sony IMX174
- Long exposure up to 30 seconds
- 1936 x 1216 pixels (2.35 MP) with 5.86 µm pixel size
- Multi AOI (up to 16 AOIs possible)
- Overlapped triggering mode for high frame rates in trigger mode
- Twist-proof USB Type-C connector
- USB Power Delivery for peripheral power supply at the I/O port
- Available as colour or monochrome version
UI-3070SE, UI-3071SE & UI-3072SE
- Global shutter CMOS sensor Sony IMX252
- Resolution 3.17 MP (2056 x 1542 pixels)
- Twist-proof USB Type-C connector
- USB Power Delivery for peripheral power supply at the I/O port
- Multi AOI (up to 64 AOIs possible)
- Overlapped triggering mode for high frame rates in trigger mode
- Long exposure up to 30 seconds
- Available as colour or monochrome version
UI-3860SE, UI-3861SE & UI-3862SE
- Rolling shutter CMOS sensor Sony IMX290
- Global start function
- 1/3” sensor with 2.9 µm pixel size
- Aspect ratio 16:9 (1936 x 1096 pixels)
- 12 bit per pixel
- Twist-proof USB Type-C connector
- USB Power Delivery for peripheral power supply at the I/O port
- Long exposure up to 120 seconds
- Very light-sensitive BSI sensor
- Available as colour or monochrome version
Status: 2019-05-31
IDS Software Suite 4.92
New products
New XS
The small, smart XS with auto focus and many other auto functions combines the easiness and comfort of a consumer camera with the scope of industrial applications. The XS can easily be integrated thanks to its USB 2.0 interface and Mini B USB 2.0 connector. Equipped with OmniVision’s 5 Megapixel CMOS sensor and a pixel size of 1.4 µm the camera delivers excellent images quality and accuracy in color reproduction – even in the harshest ambient light conditions. Due to its lightweight, compact design 15 fps at full resolution (2592 x 1944 px) and integrated power supply, the XS is perfect for kiosk and embedded systems as well as medical engineering.
At a glance
Interface |
USB 2.0 |
---|---|
Sensors |
CMOS-Sensor from OmniVision |
Size |
23 x 26.5 x 21.5 mm (housing version) |
Connections |
Mini B connector for USB 2.0 |
Special features |
Auto functions, autofocus, JPEG compression, weight only 12 g |
New camera models
UI-1007XS
- OmniVision CMOS sensor (1944 x 2592 pixels)
- Maximum detail accuracy with 5.04 MP
- 5 MP video with 15.0 fps (higher than Full HD)
- Up to 30 fps at lower resolution
- Autofocus (10 cm up to ~)
- Auto exposure, auto gain, auto white balance
- Minimal size, lightweight magnesium housing (23 x 26.5 x 21.5 mm)
- Available as colour version
UI-148xLE Rev. 2
- CMOS sensor from onsemi MT9P031STM
- Rolling and global start shutter
- Resolution 2560 x 1920 pixels
- Full HD resolution using AOI mode
- Binning for greater contrast
- Subsampling and binning for faster preview images
- Unlimited operation with USB 3.0 xHCI host controller
- Available as monochrome version
UI-304xLE
- Global shutter CMOS sensor from Sony IMX273
- 10-pin Molex connector for GPIO, trigger and flash
- Twist-proof USB Type-C connector
- USB Power Delivery for peripheral power supply at the I/O port
- Long exposure up to 30 seconds
- Binning (only in the monochrome version)
- Available as colour or monochrome version
New and changed functions
uEye LE AF: Contrast-based autofocus
With contrast-based autofocus, the uEye LE AF models support both manual focus and autofocus.
The control of the single autofocus is only possible in the live image and not in snapshot mode. The autofocus control is contrast-based. All image settings that minimize contrast therefore have a negative effect on the autofocus control.
When the "Focus" tab is open, an AOI is displayed in the live image of the uEye Cockpit which defines the autofocus measure window. You can move, enlarge or reduce this measure window with the mouse.
You can use the settings to select different algorithms for the sharpness calculation:
- Tenengrad
- Mean Score
- Histogram Variance
You can also select different algorithms for the maximum value search (peak search algorithm):
- Golden Ratio Search: Within the preset interval range, the focus function repeatedly divides into new intervals using the Golden Ratio.
- Hill Climbing Search: Within the preset interval range, the focus function scans the register values for a maximum with medium step width until two falling sharpness values occur at the last two steps.
- Global Search: Within the preset interval range, the focus function completely scans with medium step width and the maximum that occurred is memorized.
- Full Scan: Within the preset interval range, the focus function scans with a constant step width for an optimal result.
Extended pixel clock
From version 4.92 on, the extended pixel clock is disabled for the models UI-313x and UI-314x to improve the image quality.
Function for global start shutter
From version 4.92 on, the is_DeviceFeature()
function activates the global start shutter function. This makes the function is_SetGlobalShutter()
obsolete. This change affects the models UI-148x/UI-348x/UI-548x, UI-158x/UI-358x/UI-558x, UI-359x, UI-386x/UI-586x and UI-388x/UI-588x that previously required the is_SetGlobalShutter()
function.
Setting the trigger counter
The function is_CameraStatus()
is generally used for setting the trigger counters of all cameras. This makes the function is_SetTriggerCounter()
obsolete. This change affects all USB 3 and USB uEye cameras.
uEye .NET Interface
The names of the classes Camera.PersistentMemory
and Camera.PersistentMemory.Extended
have been corrected in the uEye .NET interface. Programming based on the previous designations must be adapted to version 4.92 when updating.
Previous designation |
New designation |
---|---|
Camera.m_PersistentMemory |
Camera.PersistentMemory |
Camera.m_PersistentMemory.Extended |
Camera.PersistentMemory.Extended |
General improvements
- The following models support the black value reference from version 4.92 on:
- UI-300xSE
- UI-309xSE
- UI-320xSE
- UI-329xSE
- UI-520xFA
- UI-520xSE Rev. 4
- UI-529xFA
- UI-529xSE Rev. 4
- Changes to the system requirements for Windows 7: From version 4.92 on, the Microsoft hotfix KB3033929 must be installed for installing the IDS Software Suite with WHQL (e.g. OEM drivers). This hotfix supports SHA-2 code signing under Windows 7.
- Improvements and bugfixes for the reconnect mechanism
- The GigE firmware files have been moved to the hard disk corresponding to the USB 3 firmware files.
- uEye HALCON interface: For IDS Software Suite 4.92, the uEye HALCON interface has been updated for:
- HALCON 13
- HALCON 17.12 Progress
- HALCON 18.05 Progress
- HALCON 18.11 Steady
Known issues
- In IDS line scan, the GigE uEye CP Rev. 2 models may lose a line between two images with a pixel clock > 60 MHz.
- uEye HALCON interface: In IDS Software Suite 4.92, the uEye HALCON interfaces for HALCON 11 and HALCON 12 are identical to the versions in IDS Software Suite 4.91.
Discontinued products
The following uEye camera model has been discontinued. With version 4.92 it is supported for the last time:
- UI-3013XC
Status: 2019-03-28