I/O, standard cable, straight, 8 m

I/O, standard cable, straight, 8 m
Illustrations may differ from the original
Short description
HR25 socket, to open end
Price on request
 
 
    • Cable: I/O
    • Cable type: all signals, basic shielded in AWG 28/AWG 24
  • Connector: 8-pin Hirose HR25 socket, to open end
  • Cable length: 8.0 m
Item number
  • I/O, standard cable, straight, 8 m: AD00187
suitable for GigE - CP Rev. 2, GigE - SE Rev. 4, USB 3.0 - CP, USB 3.0 - CP Rev. 2, USB 3.0 - ML
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!