GV-5880SE Rev.4.2

GV-5880SE Rev.4.2
Illustrations may differ from the original
Features
  • 3088 x 2076
    6.41 MPix
  • Sony IMX178
    1/1.8" CMOS
  • 18.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The GigE Vision CMOS camera GV-5880SE Rev.4.2 with the 1/1.8" rolling shutter CMOS sensor Sony IMX178 offers an extremely high resolution of 6.4 MP (3088 x 2076 px, aspect ratio 3:2), which is ideal for visualization tasks in microscopy or as a cost-conscious option for intelligent traffic systems (ITS). The sensor from the Sony STARVIS series features BSI technology ("back-side-illumination") and is one of the most light-sensitive sensors with a low dark current close to the SCMOS range (Scientific CMOS).

It produces impressive results even in extremely low lighting conditions. Together with our GigE Vision industrial cameras, the Sony IMX178 delivers frame rates of up to 18 fps at full resolution. Thanks to the 1/1.8" sensor size, a wide selection of C-mount lenses is available for the GV-5880SE Rev.4.2 GigE Vision camera model.

Item number
  • GV-5880SE-C-HQ Rev.4.2: AB12564
  • GV-5880SE-M-GL Rev.4.2: AB12565
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 18.0 fps
Resolution (h x v) 3088 x 2076
Optical Area 7.411 mm x 4.982 mm
Shutter Global Start Shutter, Rolling Shutter
Optical class 1/1.8"
Resolution 6.41 MPix
Pixel size 2.40 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX178
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Astronomy

Reach for the stars with IDS cameras - image processing shows information that is difficult or impossible for humans to grasp.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!