USB 2.0 and I/O, Y standard cable, angled downwards, angled, screwable, 3 m

USB 2.0 and I/O, Y standard cable, angled downwards, angled, screwable, 3 m
Illustrations may differ from the original
Short description
USB micro D-sub, angeld, screwable and open end to USB-A
Price on request
 
 
  • Cable: USB 2.0 and I/O
  • Cable type: Y standard cable, basic shielded in AWG 28
  • Connector: USB micro D-sub, angeld, screwable and open end to USB-A
  • Cable length: 3.0 m
Item number
  • USB 2.0 and I/O, Y standard cable, angled downwards, angled, screwable, 3 m : AD.0040.2.10000.00
suitable for USB 2.0 - SE
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!