Lens tube 97 mm, Ø 70 mm, IP65/67

Lens tube 97 mm, Ø 70 mm, IP65/67
Illustrations may differ from the original
Short description
Suitable for IDS NXT rome, GigE uEye FA & GigE uEye RE cameras
Price on request
 
 

  • Max. internal lens length: 88 mm (without C-mount thread)
  • For C-mount lenses with an external diameter up to 62 mm
  • Size (D x L) and weight: 70 x 97 mm
  • Weight: 220 g
  • Suitable for IDS NXT rome, GigE uEye FA & GigE uEye RE cameras
Item number
  • Lens tube 97 mm, Ø 70 mm, IP65/67: BE00030
Focal length 0 mm
Optical class No
Resolution 0.00 MPix
 
 
It's so easy!