- Max. internal lens length: 88 mm (without C-mount thread)
- For C-mount lenses with an external diameter up to 62 mm
- Size (D x L) and weight: 70 x 97 mm
- Weight: 220 g
- Suitable for IDS NXT rome, GigE uEye FA & GigE uEye RE cameras
Note:
To use this lens tube, you also require the tube flange BE00034.
Item number |
|
---|---|
Focal length | 0 mm |
Optical class | No |
Resolution | 0.00 MPix |