- Focal length: 50 mm
- Maximal image circle: 2/3"
- Aperture range (F): 7.5
- Minimal pixel size (µm): 3.45
- Minimal object distance (M.O.D.): 0.3 - 1.675 m
- Angle of view (HxV): 10° x 8°
- Back focal length: 11.9 mm
- Immersion depth: 4.03 mm
- Includes: 50 mm Cx lens
- Liquid lens with lens holder
Item number |
|
---|---|
Focal length | 50 mm |
Optical class | 2/3" |
Resolution | 5.00 MPix |