The UI-3271LE USB 3 camera with Sony IMX265 area scan sensor represents a USB 3 camera with the best imaging sensor of the 3 MP pixel class. The 1/1.8" size of the global shutter CMOS sensor fits to a great range of lenses. The industrial camera delivers frame rates of up to 57 fps at full resolution (3.2 MP: 2056 x 1542 px), and 80 fps at Full HD resolution.
Thus, the USB 3 camera is perfectly suitable for visualization tasks in machine vision applications or medical engineering.
The UI-3271LE USB 3 single-board camera with S-mount lens holder is available as colour or monochrome version.
Camera family | LE |
---|---|
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 57.0 fps |
Resolution (h x v) | 2056 x 1542 |
Optical Area | 7.093 mm x 5.320 mm |
Shutter | Global Shutter |
Optical class | 1/1.8" |
Resolution | 3.17 MPix |
Pixel size | 3.45 µm |
IP code | IP0 |
Product Life Cycle | Not recommended for new designs |
Sensor model | IMX265 |
Characteristics
100% quality tested
3 years warranty
Made in Germany