PoE injector, 30 W

PoE injector, 30 W
Illustrations may differ from the original
Short description
Power Supply POEA30U-1ATE-R (30W)
Price on request
 
 
  • Input voltage: 90 - 264 V ac
  • Output voltage: 56 V dc
  • Output current: 0.536 A
  • Output ports: 1 Port
  • Nominal capacity: 30 W
  • Housing: Desktop style/non-vented case
  • Level of efficiency: 85 %
  • Length: 140 mm
  • Width: 45.5 mm
  • Depth: 30 mm
Important product information:
There are no cable included in the scope of delivery.
Item number
  • PoE injector, 30 W: AD00277
 
 
It's so easy!