- Cable: USB 2.0
- Cable type: basic shielded in AWG 28
- Connector: USB micro D-sub, straight, screwable, to USB-A
- Cable length: 3.0 m
Item number |
|
---|---|
suitable for | SE |
lockable | No |
screw-in | Yes |
Item number |
|
---|---|
suitable for | SE |
lockable | No |
screw-in | Yes |