For excellent image quality even in low light scenarios or when the camera should take pictures of fast-moving objects: the cost-effective global shutter CMOS sensor IMX273 from the Sony Pregius series excels through its image quality, high sensitivity and wide dynamic range. With a resolution of 1.58 MPix (1456 x 1088 px) at 3.45 µm pixels, it delivers impressive 251 fps when used with the USB3 Vision industrial camera U3-3040CP Rev.2.2. This makes this camera ideal for cost-sensitive and demanding machine vision applications such as surface inspections, detailed image analysis in medical technology or traffic applications.
Special functions such as long-time exposure up to 30.0 s or the linescan mode for using the industrial camera as a line scan camera also extend the range of possible applications.
The U3-3040CP Rev.2.2 is available in both monochrome and colour variants.
This camera model is supported by IDS Vision firmware 2.20 and higher.
Item number |
|
---|---|
Camera family | CP |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 251 fps |
Resolution (h x v) | 1456 x 1088 |
Optical Area | 5.032 mm x 3.754 mm |
Shutter | Global Shutter |
Optical class | 1/3" |
Resolution | 1.58 MPix |
Pixel size | 3.45 µm |
IP code | IP30 |
Sensor model | IMX273 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|