U3-3091SE Rev.1.2

U3-3091SE Rev.1.2
Illustrations may differ from the original
Features
  • 4096 x 2160
    8.85 MPix
  • Sony IMX255
    1" CMOS
  • 45.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB3 Vision industrial camera U3-3091SE Rev.1.2 with integrated Sony IMX255 global shutter CMOS sensor meets all industrial requirements: high resolution, high frame rates, noise-free image reproduction. Readout noise and dark current rank among the lowest values in the entire sensor market. With its sensitivity in the near infrared range, this camera offers a wide variety of applications - with a resolution of 8.85 MPix (4096 x 2160 px) at 45.0 fps.

The combination of resolution and high dynamic range together with the special functions long-term exposure up to 90.0 s and line scan mode make the U3-3091SE Rev.1.2 a powerful all-rounder in industrial image processing.

The U3-3091SE Rev.1.2 board level camera with C-mount lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3091SE-M-GL Rev.1.2: AB12342
  • U3-3091SE-C-HQ Rev.1.2: AB12341
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 45.0 fps
Resolution (h x v) 4096 x 2160
Optical Area 14.131 mm x 7.452 mm
Shutter Global Shutter
Optical class 1"
Resolution 8.85 MPix
Pixel size 3.45 µm
IP code IP0
Sensor model IMX255
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!