U3-3070CP Rev.2.2

U3-3070CP Rev.2.2
Illustrations may differ from the original
Features
  • 2048 x 1536
    3.15 MPix
  • Sony IMX252
    1/1.8" CMOS
  • 114.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The Sony Pregius IMX252 is together with its little brother IMX265 probably the best CMOS image sensor in the 3 MP class. The USB3 Vision industrial camera U3-3070CP Rev.2.2 with the 1/1.8" global shutter sensor transmits its resolution of 3.15 MPix (2048 x 1536 px) with a frame rate of 114 fps via the USB interface. In terms of dynamic range, sensitivity and linearity, the camera is second to none and inspires industrial customers in mechanical engineering, metrology and medical technology.

Special functions include 90.0 s long exposure and the linescan mode for using the area scan camera as a cost-effective line scan camera alternative.

The U3-3070CP Rev.2.2 is available in both monochrome and colour variants.

This camera model is supported by IDS Vision firmware 2.20 and higher.

Item number
  • U3-3070CP-M-GL Rev.2.2: AB12783
  • U3-3070CP-C-HQ Rev.2.2: AB12782
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 114 fps
Resolution (h x v) 2048 x 1536
Optical Area 7.066 mm x 5.299 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 3.15 MPix
Pixel size 3.45 µm
IP code IP30
Sensor model IMX252
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!