GV-7090WP

GV-7090WP
Illustrations may differ from the original
Features
  • 4096 x 2160
    8.85 MPix
  • Sony IMX255
    1" CMOS
  • 61.0 fps
  • Ethernet 10.0 Gbps
Variants
 
 

The 10GigE Vision industrial camera GV-7090WP with integrated Sony IMX255 global shutter CMOS sensor meets all industrial requirements: high resolution, high frame rates, noise-free image reproduction. Readout noise and dark current are among the lowest values in the entire sensor market. With its sensitivity in the near infrared range, this camera offers a wide variety of applications - with a resolution of 8.85 MPix (4096 x 2160 px) at 61.0 fps.

Compared to 1GigE cameras, this uEye Warp10 model achieves up to 10 times the transmission bandwidth. Together with the combination of high resolution and high dynamic range, the GV-7090WP presents itself as an ultra-fast, powerful all-rounder for machine vision applications.

The GV-7090WP is available with C-mount and in monochrome and colour versions.

For this model, it is recommended to use IDS peak 2.1 or higher.

Item number
  • GV-7090WP-M-GL: 1007770
  • GV-7090WP-C-HQ: 1007769
Camera family Warp10
Interface Ethernet
Interface-Speed 10.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 61.0 fps
Resolution (h x v) 4096 x 2160
Optical Area 14.131 mm x 7.452 mm
Shutter Global Shutter
Optical class 1"
Resolution 8.85 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX255
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!