U3-3862LE Rev.1.2

U3-3862LE Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1096
    2.12 MPix
  • Sony IMX290
    1/3" CMOS
  • 135.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Optimised at cost and yet fast, the light-sensitive rolling shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with precise colour separation and ensures true-to-original image reproduction even under poor or unsteady lighting conditions. With its very high sensitivity in the near infrared range, the sensor in the USB3 Vision industrial camera U3-3862LE Rev.1.2 is an attractive alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MPix (1936 x 1096). The small 1/3" sensor format offers a wide selection of cost-effective lenses.

The U3-3862LE Rev.1.2 is a small all-rounder in the 2 MP rolling shutter industrial camera class.

Special functions such as long-time exposure also extend the range of possible applications.

The U3-3862LE Rev.1.2 is available in both monochrome and colour variants.

Item number
  • U3-3862LE-C Rev.1.2: AB03460
  • U3-3862LE-M Rev.1.2: AB03461
Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 135 fps
Resolution (h x v) 1936 x 1096
Optical Area 5.614 mm x 3.178 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 2.12 MPix
Pixel size 2.90 µm
IP code IP0
Sensor model IMX290
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Features

Certifications

UL recognized
ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!