U3-3130CP Rev. 2.2

U3-3130CP Rev. 2.2
Illustrations may differ from the original
Features
  • 800 x 600
    0.48 MPix
  • onsemi PYTHON 500
    1/3.6" CMOS
  • 396.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB3 camera U3-3130CP Rev. 2.2 with 1/3.6" global shutter CMOS sensor PYTHON 500 from onsemi is made for high speeds. Thanks to the sensor's unique AOI function (horizontal and vertical readout), the industrial camera achieves extremely high frame rates.

This makes the 0.48 MPix uEye+ CP camera (800 x 600 pixels, up to 396 fps) particularly suitable for classic machine vision applications, for slow motion or high-speed tracking applications. Available as monochrome or colour version.

Item number
  • U3-3130CP-C-HQ Rev.2.2: 1008046
  • U3-3130CP-M-GL Rev.2.2: 1008047
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 396 fps
Resolution (h x v) 800 x 600
Optical Area 3.840 mm x 2.880 mm
Shutter Global Shutter
Optical class 1/3.6"
Resolution 0.48 MPix
Pixel size 4.80 µm
IP code IP30
Sensor model PYTHON 500
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!