U3-3160CP Rev. 2.2

U3-3160CP Rev. 2.2
Illustrations may differ from the original
Features
  • 1920 x 1200
    2.30 MPix
  • onsemi PYTHON 2000
    2/3" CMOS
  • 169.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB3 industrial camera U3-3160CP Rev. 2.2 with 2/3" global shutter CMOS sensor PYTHON 2000 from onsemi delivers the full resolution of 2.30 MPix (1920 x 1200 pixels) with up to 169 fps.

Thanks to the sensor's unique AOI function (horizontal and vertical readout), the industrial camera achieves exceptionally high frame rates. The uEye+ CP camera is particularly suitable for applications in the fields of medicine and industry as well as for visualisation tasks. Available as monochrome or colour version.

Item number
  • U3-3160CP-C-HQ Rev.2.2: 1008065
  • U3-3160CP-M-GL Rev.2.2: 1008066
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 169 fps
Resolution (h x v) 1920 x 1200
Optical Area 9.216 mm x 5.760 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 2.30 MPix
Pixel size 4.80 µm
IP code IP30
Sensor model PYTHON 2000
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!