U3-3201SE Rev.1.2

U3-3201SE Rev.1.2
Illustrations may differ from the original
Features
  • 4096 x 3000
    12.29 MPix
  • Sony IMX304
    1.1" CMOS
  • 24.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

What a camera! The USB3 Vision industrial camera U3-3201SE Rev.1.2 with the large-format 1.1" CMOS sensor IMX304 delivers razor sharp, clear and noise-free 24.0 fps at full resolution (12.29 MPix, 4096 x 3000 px) via its USB interface. It meets the highest requirements for resolution, speed and image quality and impresses with its technical values such as sensitivity (quantum efficiency QE @ 533 nm = 61 %). The U3-3201SE Rev.1.2 is primarily used in classic machine vision applications where fast objects have to be captured or in microscopy where particularly high sensitivity is required. Its extremely low dark noise makes the camera also suitable for applications in biosciences.

IDS-typical special features - such as long-term exposure up to 60.0 s or the linescan mode for using the industrial camera as a line scan camera - also extend the application possibilities.

The U3-3201SE Rev.1.2 board level camera with C-mount lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3201SE-M-GL Rev.1.2: AB12357
  • U3-3201SE-C-HQ Rev.1.2: AB12356
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 24.0 fps
Resolution (h x v) 4096 x 3000
Optical Area 14.131 mm x 10.350 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 12.29 MPix
Pixel size 3.45 µm
IP code IP0
Sensor model IMX304
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 2.20.17746 2.20.17746

Certifications

ChinaRoHS EFUP 25
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
 
It's so easy!