The U3-3892SE Rev.1.2 is equipped with the rolling shutter CMOS sensor IMX226. The 12.00 MPix sensor (4000 x 3000 px, pixel size 1.85 µm) from the Sony STARVIS series excels with extraordinary light sensitivity and low noise levels. At full resolution, it accelerates to a frame rate of 33.0 fps.
Thanks to the STARVIS series BSI ("back-side-illumination") technology, the sensor is ideally suited for tasks that require a perfect result even in low light conditions.
It also shows its strengths in application fields such as traffic monitoring, microscopy and quality control. The 1/1.7" sensor size also allows to choose from a wide range of cost-effective lenses.
The U3-3892SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.
This USB3 Vision camera is supported by IDS Vision Firmware 2.20.17746 or higher.
Item number |
|
---|---|
Camera family | SE |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 33.0 fps |
Resolution (h x v) | 4000 x 3000 |
Optical Area | 7.400 mm x 5.550 mm |
Shutter | Rolling Shutter |
Optical class | 1/1.8" |
Resolution | 12.00 MPix |
Pixel size | 1.85 µm |
IP code | IP0 |
Sensor model | IMX226 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
|||||||||||||||||||||||||||
Flashing | ||||||||||||||||||||||||||||
Flashing |
|
|||||||||||||||||||||||||||
Image Adjustments | ||||||||||||||||||||||||||||
Image Adjustments |
|
|||||||||||||||||||||||||||
On-board Image Processing | ||||||||||||||||||||||||||||
On-board Image Processing |
|
|||||||||||||||||||||||||||
Others | ||||||||||||||||||||||||||||
Others |
|