U3-3860SE Rev.1.2

U3-3860SE Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1096
    2.12 MPix
  • Sony IMX290
    1/3" CMOS
  • 135.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Optimised at cost and yet fast, the light-sensitive rolling shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with precise colour separation and ensures true-to-original image reproduction even under poor or unsteady lighting conditions. With its very high sensitivity in the near infrared range, the sensor in the USB3 Vision industrial camera U3-3860SE Rev.1.2 is an attractive alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MPix (1936 x 1096). The small 1/3" sensor format offers a wide selection of cost-effective lenses.

The U3-3860SE Rev.1.2 is a small all-rounder in the 2 MP rolling shutter industrial camera class. With line scan mode and long-time exposure of up to 120.0 s, it is suitable for almost any application.

The U3-3860SE Rev.1.2 is available in both monochrome and colour variants.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3860SE-C-HQ Rev.1.2: AB12794
  • U3-3860SE-M-GL Rev.1.2: AB12795
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 135 fps
Resolution (h x v) 1936 x 1096
Optical Area 5.614 mm x 3.178 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 2.12 MPix
Pixel size 2.90 µm
IP code IP30
Sensor model IMX290
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!