U3-3862SE Rev.1.2

U3-3862SE Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1096
    2.12 MPix
  • Sony IMX290
    1/3" CMOS
  • 135.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Optimised at cost and yet fast, the light-sensitive rolling shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with precise colour separation and ensures true-to-original image reproduction even under poor or unsteady lighting conditions. With its very high sensitivity in the near infrared range, the sensor in the USB3 Vision industrial camera U3-3862SE Rev.1.2 is an attractive alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MPix (1936 x 1096). The small 1/3" sensor format offers a wide selection of cost-effective lenses.

The U3-3862SE Rev.1.2 is a small all-rounder in the 2 MP rolling shutter industrial camera class. With line scan mode and long-time exposure of up to 120.0 s, it is suitable for almost any application.

The U3-3862SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3862SE-M Rev.1.2: AB12799
  • U3-3862SE-C Rev.1.2: AB12798
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 135 fps
Resolution (h x v) 1936 x 1096
Optical Area 5.614 mm x 3.178 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 2.12 MPix
Pixel size 2.90 µm
IP code IP0
Sensor model IMX290
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 2.20.17746 2.20.17746

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!