U3-3040SE Rev.1.2

U3-3040SE Rev.1.2
Illustrations may differ from the original
Features
  • 1456 x 1088
    1.58 MPix
  • Sony IMX273
    1/3" CMOS
  • 251.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

For excellent image quality even in low light scenarios or when the camera should take pictures of fast-moving objects: the cost-effective global shutter CMOS sensor IMX273 from the Sony Pregius series excels through its image quality, high sensitivity and wide dynamic range. With a resolution of 1.58 MPix (1456 x 1088 px) at 3.45 µm pixels, it delivers impressive 251 fps when used with the USB3 Vision industrial camera U3-3040SE Rev.1.2. This makes this camera ideal for cost-sensitive and demanding machine vision applications such as surface inspections, detailed image analysis in medical technology or traffic applications.

Special functions such as long-time exposure up to 30.0 s or the linescan mode for using the industrial camera as a line scan camera also extend the range of possible applications.

The U3-3040SE Rev.1.2 is available in both monochrome and colour variants.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3040SE-M-GL Rev.1.2: AB12807
  • U3-3040SE-C-HQ Rev.1.2: AB12806
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 251 fps
Resolution (h x v) 1456 x 1088
Optical Area 5.032 mm x 3.754 mm
Shutter Global Shutter
Optical class 1/3"
Resolution 1.58 MPix
Pixel size 3.45 µm
IP code IP30
Sensor model IMX273
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!