U3-3802SE Rev.1.2

U3-3802SE Rev.1.2
Illustrations may differ from the original
Features
  • 5536 x 3692
    20.44 MPix
  • Sony IMX183
    1" CMOS
  • 19.5 fps
  • USB 3 5.0 Gbps
Variants
 
 

Exceptionally high-resolution images with low noise levels ensure the capture of even smallest details: the light-sensitive IMX183 Rolling Shutter CMOS Sensor from Sony's STARVIS series provides outstanding image quality even under low light conditions thanks to its BSI technology ("back-side-illumination"). With a resolution of 20.44 MPix (5536 x 3692) at 2.4 µm pixels, it delivers 19.5 fps in the USB3 Vision industrial camera U3-3802SE Rev.1.2.

The camera is therefore ideally suited for complex image analysis in applications such as surface and display inspections, medical technology or traffic applications.

The U3-3802SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.20.17746 and higher.

Item number
  • U3-3802SE-C Rev.1.2: AB12879
  • U3-3802SE-M Rev.1.2: AB12880
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 19.5 fps
Resolution (h x v) 5536 x 3692
Optical Area 13.286 mm x 8.861 mm
Shutter Rolling Shutter
Optical class 1"
Resolution 20.44 MPix
Pixel size 2.40 µm
IP code IP0
Sensor model IMX183
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!