U3-3882LE VU Rev.1.2

U3-3882LE VU Rev.1.2
Illustrations may differ from the original
Features
  • 3088 x 2076
    6.41 MPix
  • Sony IMX178
    1/1.8" CMOS
  • 54.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB3 Vision industrial camera U3-3882LE VU Rev.1.2 with the rolling shutter CMOS sensor Sony IMX178 offers a very high resolution of 6.41 MPix (3088 x 2076 px), which is ideal for visualisation tasks in microscopy and as a cost-efficient option for intelligent traffic monitoring systems (ITS). The sensor from the Sony STARVIS series features BSI technology ("back-side-illumination") and is one of the most light-sensitive sensors with a low dark current close to the SCMOS range (Scientific CMOS). It provides impressive results even under extremely low light conditions. In combination with our USB3 Vision industrial cameras, the Sony IMX178 delivers frame rates of up to 54.0 fps at full resolution. Thanks to the 1/1.8" sensor size, a wide range of C-mount lenses is available for the U3-3882LE VU Rev.1.2 camera model.

Special functions such as long-time exposure also extend the range of possible applications. The U3-3882LE VU Rev.1.2 is available in both monochrome and colour variants.

The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.

Item number
  • U3-3882LE-C-VU Rev.1.2: 1008112
  • U3-3882LE-M-VU Rev.1.2: 1008113
Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 54.0 fps
Resolution (h x v) 3088 x 2076
Optical Area 7.411 mm x 4.982 mm
Shutter Global Start Shutter, Rolling Shutter
Optical class 1/1.8"
Resolution 6.41 MPix
Pixel size 2.40 µm
IP code IP0
Sensor model IMX178
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Features

Certifications

UL recognized
ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Astronomy

Reach for the stars with IDS cameras - image processing shows information that is difficult or impossible for humans to grasp.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!