U3-3274LE VU AF Rev.1.2

U3-3274LE VU AF Rev.1.2
Illustrations may differ from the original
Features
  • 2064 x 1544
    3.19 MPix
  • Sony IMX265
    1/1.8" CMOS
  • 58.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The Sony Pregius IMX265 is together with its big brother IMX252 probably the best CMOS image sensor in the 3 MP class. The USB3 Vision industrial camera U3-3274LE VU AF Rev.1.2 with the 1/1.8" global shutter sensor transmits its resolution of 3.19 MPix (2064 x 1544 px) with a frame rate of 58.0 fps via the USB interface. In terms of dynamic range, sensitivity and linearity, the camera is second to none and inspires industrial customers in mechanical engineering, metrology and medical technology.

Special functions such as long-time exposure also extend the range of possible applications. The U3-3274LE VU AF Rev.1.2 is available in both monochrome and colour variants. The cameras allow perfect images even with variable object distances, because users can easily readjust the focus via software.

The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.

Item number
  • U3-3274LE-C-HQ-VU-AF Rev.1.2: 1008147
  • U3-3274LE-M-GL-VU-AF Rev.1.2: 1008148
Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 58.0 fps
Resolution (h x v) 2064 x 1544
Optical Area 7.121 mm x 5.327 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 3.19 MPix
Pixel size 3.45 µm
IP code IP0
Sensor model IMX265
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
CS lens mount
C/CS lens mount
USB Type-C connector
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!