GV-5270CP Rev.2.2

GV-5270CP Rev.2.2
Illustrations may differ from the original
Features
  • 2064 x 1544
    3.19 MPix
  • Sony IMX265
    1/1.8" CMOS
  • 37.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

Arguably the best CMOS image sensor in the 3 MP class. The GV-5270CP Rev.2.2 GigE Vision industrial camera with the 1/1.8" global shutter IMX265 sensor from Sony offers a resolution of 3.15 MP (2048 x 1536 pixels) at a frame rate of 34 fps via the GigE interface.

In terms of dynamic range, sensitivity, and linearity, the camera is unrivaled and is enthusiastically received by industrial customers in mechanical engineering, measuring technology, and medical technology.

Item number
  • GV-5270CP-C-HQ Rev.2.2: AB12021
  • GV-5270CP-M-GL Rev.2.2: AB12022
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 37.0 fps
Resolution (h x v) 2064 x 1544
Optical Area 7.121 mm x 5.327 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 3.19 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX265
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!