GV-5201SE Rev.4.2

GV-5201SE Rev.4.2
Illustrations may differ from the original
Features
  • 4096 x 3000
    12.29 MPix
  • Sony IMX304
    1.1" CMOS
  • 10.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The GV-5201SE Rev.4.2 GigE industrial camera with the large area 1.1“ CMOS sensor IMX304 delivers sensationally clear, noiseless images in a resolution of 4096 x 3000 pixels. The global shutter sensor of the second, further improved pixel generation from Sony's Pregius series is impressive for its incredible dynamic range and very high sensitivity, especially for use in medical or measuring technology and traffic surveillance.

The GV-5201SE Rev.4.2 board level camera with C-mount lens holder is available in a colour or monochrome version.

Item number
  • GV-5201SE-M-GL Rev.4.2: AB12286
  • GV-5201SE-C-HQ Rev.4.2: AB12285
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 10.0 fps
Resolution (h x v) 4096 x 3000
Optical Area 14.131 mm x 10.350 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 12.29 MPix
Pixel size 3.45 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX304
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip
On-board Image Processing
On-board Image Processing
Pixel formats BayerRG8 BayerRG10p BayerRG12 BayerRG12p BayerRG10 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 2.10 2.10

Certifications

ChinaRoHS EFUP 25
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!