The GV-5242SE Rev.4.2 is a particularly powerful industrial camera with the e2v 1.3 megapixel CMOS sensor. This is one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome and colour (EV76C560ABT/EV76C560ACT). The sensor offers an outstanding sensitivity to light in CCD quality.
The GV-5242SE Rev.4.2 board level camera without lens holder is available in a colour or monochrome version.
Item number |
|
---|---|
Camera family | SE |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | e2v |
Frame rate @ resolution max. | 59.0 fps |
Resolution (h x v) | 1280 x 1024 |
Optical Area | 6.784 mm x 5.427 mm |
Shutter | Global Shutter |
Optical class | 1/1.8" |
Resolution | 1.31 MPix |
Pixel size | 5.30 µm |
IP code | IP0 |
Product Life Cycle | Series |
Sensor model | EV76C560 |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany
Features
Certifications
ChinaRoHS EFUP 25
![](assets/images/e/ids-industrial-cameras-applications-3d_scanning-8bd02b58.jpg)
![](assets/images/2/ids-industrial-cameras-applications-machine-vision-7958e51b.jpg)
![](assets/images/c/ids-industrial-cameras-applications-its-1449be5a.jpg)
![](assets/images/4/ids-industrial-cameras-applications-medical-adf7a898.jpg)
![](assets/images/c/ids-industrial-cameras-applications-safety-engineering-45c4ecae.jpg)
![](assets/images/c/ids-industrial-cameras-applications-gesture-eye-tracking-47c4588d.jpg)
![](assets/images/b/ids-industrial-cameras-applications-quality-assurance-d6e7a873.jpg)
![](assets/images/f/ids-industrial-cameras-applications-astronomy-adff98ac.jpg)
![](assets/images/d/ids-industrial-cameras-applications-mechanical-engineering-a76fa805.jpg)
![](assets/images/1/ids-industrial-cameras-applications-small-devices-ff2b00d4.jpg)
![](assets/images/a/ids-industrial-cameras-applications-monitoring-7cf005e2.jpg)
![](assets/images/2/ids-industrial-cameras-applications-endless-inspection-47e4b640.jpg)