GV-5040CP Rev.2.2

GV-5040CP Rev.2.2
Illustrations may differ from the original
Features
  • 1456 x 1088
    1.58 MPix
  • Sony IMX273
    1/3" CMOS
  • 78.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The GV-5040CP Rev.2.2 is equipped with Sony's Global-Shutter CMOS sensor IMX273 from the Pregius series and offers a resolution of 1.58 MPix (1456 x 1088 pixels) at 3.45 µm pixel size. At full resolution, the sensor accelerates up to 78.0 fps and provides excellent image quality even with moving vision systems as well as in low light scenarios.

This makes it ideal for machine vision applications such as surface inspection, detailed image analysis in medical technology or for use in traffic applications.

This camera model will be supported beginning with IDS Vision Firmware 1.5.

Item number
  • GV-5040CP-C-HQ Rev.2.2: AB12611
  • GV-5040CP-M-GL Rev.2.2: AB12612
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 78.0 fps
Resolution (h x v) 1456 x 1088
Optical Area 5.023 mm x 3.754 mm
Shutter Global Shutter
Optical class 1/3"
Resolution 1.58 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX273
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!