GV-5890CP Rev.2.2

GV-5890CP Rev.2.2
Illustrations may differ from the original
Features
  • 4000 x 3000
    12.00 MPix
  • Sony IMX226
    1/1.8" CMOS
  • 10.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The GV-5890CP Rev.2.2 is equipped with the rolling shutter CMOS sensor IMX226. The 12.00 MPix sensor (4000 x 3000 px, pixel size 1.85 µm) from the Sony STARVIS series excels with extraordinary light sensitivity and low noise levels. At full resolution, it accelerates to a frame rate of 10.0 fps. Thanks to the STARVIS series BSI ("back-side-illumination") technology, the sensor is ideally suited for tasks that require a perfect result even in low light conditions.

It also shows its strengths in application fields such as traffic monitoring, microscopy and quality control. The 1/1.7" sensor size also allows to choose from a wide range of cost-effective lenses for the uEye CP cameras.

This GigE Vision camera is supported by IDS Vision Firmware 2.0 or higher.

Item number
  • GV-5890CP-M-GL Rev.2.2: AB12644
  • GV-5890CP-C-HQ Rev.2.2: AB12643
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 10.0 fps
Resolution (h x v) 4000 x 3000
Optical Area 7.400 mm x 5.550 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 12.00 MPix
Pixel size 1.85 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX226
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!