GV-50C1SE Rev.4.2

GV-50C1SE Rev.4.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX392
    1/2" CMOS
  • 52.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The GV-50C1SE Rev.4.2 industrial camera with GigE interface and the light-sensitive global shutter CMOS sensor IMX392 from the second generation of the Sony Pregius series offers a resolution of 2.35 MPix (1936 x 1216 px, pixel size 3.45µm). With up to 52.0 fps and Full HD, it is perfect for high-speed applications, for example in automation or quality assurance. Furthermore, the sensor is predestined for tasks that require a perfect result even in low light conditions.

The GV-50C1SE Rev.4.2 is an all-rounder in the class of 2 MP global shutter industrial cameras and provides excellent image quality thanks to its enormous sensitivity, high dynamic range and low noise. Thanks to these characteristics, it finds its place in virtually every application.

The board level camera with C-mount lens holder is available in a colour or monochrome version. The small sensor format with a diagonal of 7.9 mm allows a wide choice of low-cost lenses.

Item number
  • GV-50C1SE-C-HQ Rev.4.2: AB13489
  • GV-50C1SE-M-GL Rev.4.2: AB13490
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 52.0 fps
Resolution (h x v) 1936 x 1216
Optical Area 6.679 mm x 4.195 mm
Shutter Global Shutter
Optical class 1/2"
Resolution 2.35 MPix
Pixel size 3.45 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX392
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!