U3-3682XLS Rev.1.2

U3-3682XLS Rev.1.2
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • onsemi AR0521
    1/2.5" CMOS
  • 48.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The extremely compact U3-3682XLS Rev.1.2 board-level camera offers SuperSpeed USB 5 Gbps and is equipped with the 5.04 MPix AR0521 rolling shutter sensor from onsemi (2592 x 1944 px). The CMOS sensor delivers 48.0 fps and has a pixel size of 2.20 µm. You can choose between models without lens mount and with CS- or S-mount.

Thanks to BSI ("Back Side Illumination") pixel technology, the AR0521 scores not only with strong low-light performance, but also with low power consumption, high sensitivity in the NIR range and low pixel noise. The camera can therefore also be used in applications with low ambient light or changing light conditions.

Like all camera models in the uEye XLS family, the U3-3682XLS Rev.1.2 is GenICam compliant and therefore compatible with our state-of-the-art software development kit SDK IDS peak.

Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.

Also available as a variant for specific performance requirements in the near infrared range (NIR) of the spectrum, i.e. above 750nm wavelength. 

Item number
  • U3-3682XLS-M Rev.1.2: 1008362
  • U3-3682XLS-C Rev.1.2: 1008356
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 48.0 fps
Resolution (h x v) 2592 x 1944
Optical Area 5.702 mm x 4.277 mm
Shutter Rolling Shutter
Optical class 1/2.5"
Resolution 5.04 MPix
Pixel size 2.20 µm
IP code IP0
Sensor model AR0521
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerGR8 BayerGR10g40IDS BayerGR12g24IDS Mono8 Mono10g40IDS Mono12g24IDS
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x(2,4) 2x(2,4)
Binning (FPGA)
Binning (Sensor) 2x2
Increases frame rate.
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.2 3.2

Certifications

ChinaRoHS EFUP 25
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!